Advanced technology and fire protection with optical smoke detectors.
Siemens Building Technologies has developed a range of optical smoke detectors which provide considerable advantages in terms of reliability, performance and cost. These detectors have already been selected by numerous aircraft manufacturers and airlines.

The sooner you detect a fire, or the imminent risk represented by smoke, the better.

A cutting-edge technology that helps you fight the fire risk rapidly and reliably.

  • High Detection Performance: optical smoke detectors meet European standard EN54, cover a wide range of fire scenarii by detecting dark and light smoke particles.

  • Low False Alarm Rate: optical smoke detectors are successfully tested under severe humid environments.

  • Automatic adjustment of the sensitivity to compensate dust accumulation.

  • High Reliability : no heating elements, no fan, nor other additional accessories. Pollution cannot cause false alarm announcement


For further information about our smoke detection systems, please contact us .

Part Number

Design

Typical Application

Remark

Image

CGAB1110-01

asd*

A319-CJ, BBJ, VIP


CGAB1201-01

asd*

SAAB 340, SAAB 2000

CGAB1400-01

asd*

B737, MD80

Barfield/AAE STC's

CGDU2000-00

dsd*

Wide bodies and single aisle Airbus

Supersedes P/N's CG7GO and CG7GOS

CGDU2200-00

dsd*

Wide bodies Airbus and ATR 42/72

Supersedes P/N CG7GO-10 and CG7GO-11

CGFT1100-01

ftsd*

F100 cargo compartment, B767, VIP, CJ

CGFT2300-00

ftsd*

F100 lavatory, F50, F60, F70, F100

Supersedes P/N CG7GT-10

GPA1104-01

dsd*

A330, A340

Supersedes P/N GAI2820-01

PPA1104-01

asd*

A330, A340

PPA2102-01

asd*

A330, A340

PPC1200-00

asd*

A318, A319, A320, A321

PPC1100-00

asd*

A318, A319, A320, A321

PMC1104-03

asd*

A380

GMC1103-02

dsd*

A380

SDC

Smoke detector control unit

B747

CCP700

Cockpit Panel

B767

*
asd: Ambient smoke detector
dsd : Duct smoke detector
ftsd : Flow through smoke detector