Tools

Siemens GreeceSiemens Greece

Site ExplorerSite Explorer
Close site explorer

Siemens to add actuators for short-stroke valves to its Acvatix line

29 July 2015

  • Most compact actuators in their performance class

  • High positioning force and short running times

  • Compatible with all Acvatix short-stroke valves produced in the last 40 years

The Siemens Building Technologies Division is introducing new electromotoric actuators for threaded short-stroke valves as used in energy generation and distribution.

The Siemens Building Technologies Division is introducing new electromotoric actuators for threaded short-stroke valves as used in energy generation and distribution. These highly compact actuators offer a high positioning force and short
running times and are equipped with a multifunction manual adjuster and an easy-to-read operating status indication. The valve/actuator combination with its push-in cage terminals and generous connection space provides easy and secure
installation and permits tool-free operation and maintenance in HVAC systems.

All new actuators feature a uniform design and follow the proven operating concept of the Acvatix large-stroke actuators. They offer an innovative multifunction manual adjuster which is easy to access in any installation position and allows operators to achieve a full stroke in just a few turns. This greatly facilitates emergency and service procedures. An overload protection prevents damage to the actuator. A position indicator around the manual adjuster makes it easy to see from a distance how wide the valve is open. An LED on the actuator clearly indicates the operating status.

These new generation short-stroke actuators meet all current guidelines, are UL-and CE-certified, and are compatible with all Acvatix short-stroke valves produced in the last 40 years. This makes them suited both for new installations and especially for modernizing existing HVAC systems.

For further information on the comprehensive Acvatix product line, please see www.siemens.com/acvatix


Marie Agaliotou 

 marie.agaliotou@siemens.com