Siemens Greece

Site Search

Menuclose
Related
Info
close
Media Center

Media Center

Failsafe high-end controller

09 April 2014

  • Most powerful failsafe CPU Simatic S7-1518F

  • For high-end standard and safety-related applications

  • Standardized engineering with Step 7 Safety Advanced V13

  • Certified for functional safety


The Siemens Industry Automation Division is expanding its new Simatic S7-1500 generation of controllers with the most powerful failsafe CPU so far - the Simatic S7-1518F. The new failsafe CPU is suitable for high-end standard and safety-related applications in machine and plant automation. The Simatic S7-1516F CPU also supplements the range of failsafe CPUs. In the Step 7 Safety Advanced V13 engineering tool, users create their programs by using the same engineering and operating concept for both standard and safety-related tasks. Data consistency functions automatically synchronize standard and safety-related program sections.

Simatic S7-1518F for high-end applications features a 10 MB (megabyte) user memory and has four communication interfaces: a Profinet interface with a 2-port switch for communication with the field level, two Profinet interfaces and one Profibus interface. The high performance and large memory allow connection of up to 128 drive axes and their isochronous operation in the range of 250 microseconds. The CPU 1518F has a bit performance of 1 nanosecond.

The new S7-151xF failsafe controllers are certified to EN 61508 (2010) for functional safety and are suitable for use in safety-relevant applications up to SIL 3 according to IEC 62061 and PL e according to ISO 13849. For IT security an additional password protection has been set up for F-configuration and F-program. 

Migration tools are available for the conversion of existing failsafe automation based on Simatic S7300F/400F to the latest controller technology with Simatic S7-151xF: from the Distributed Safety V5.4 engineering tool, for example, to the TIA Portal with Step 7 Safety Advanced V13. 

Siemens at the Hannover Messe: www.siemens.com/hannovermesse 

The Siemens Industry Sector (Erlangen, Germany) is the world's leading supplier of innovative and environmentally friendly automation and drive technology, industrial software and technology-based services. The Sector's comprehensive portfolio covers the entire industrial value chain, from product design, engineering and production to services. Siemens enhances its customers’ productivity, efficiency, and flexibility in a wide variety of different industries.  With a global workforce of more than 100,000 employees, the Industry Sector comprises the Divisions Industry Automation, Drive Technologies and Customer Services as well as the Business Unit Metals Technologies. For more information, visit www.siemens.com/industry  

The Siemens Industry Automation Division is expanding its new Simatic S7-1500 generation of controllers with the most powerful failsafe CPU so far - the Simatic S7-1518F. The new failsafe CPU is suitable for high-end standard and safety-related applications in machine and plant automation.



You are changing from the tablet to the classic version. Do you want to proceed?