Tools

Industrial PC

Industrial PC from SIMATIC - excellence in industry

Description

For two decades, Siemens has been setting the world standard for robust, innovative, durable industrial computers. Our devotion to engineering excellence is evident throughout our Industrial PC portfolio with features such as our patented hard disk mountings, latest Intel processor technologies, preinstalled and activated Windows operating system and advanced communications interfaces – for unparalleled performance and reliability.

Box PC

The Box PCs of the SIMATIC IPC family are at home in all industries - from the absolutely maintenance-free Nanobox PC SIMATIC IPC227D for DIN rail mounting to the Box PC SIMATIC IPC827C offering ultimate expansion capability and performance. They can be used for measuring, open- and closed-loop control, checking of process and machine data, industrial image processing, or distributed visualization in connection with SIMATIC Flat Panels.



Rack PC

Open and closed-loop control, visualization, measuring, data acquisition and management – every SIMATIC Rack PC can offer sufficient system performance for even the most demanding applications and is ideal for a number of applications in various industries. The high number of interfaces enables quick and flexible expansion for each SIMATIC Rack PC. Well-conceived, innovative industrial design and integral diagnostics and signalling functions contribute to the high availability of Siemens rack computers and make maintenance especially easy. PC options for demanding industrial server applications, ensuring improved system performance and availability as well as data security.



Panel PC

From close-to-machine operation and monitoring to control, data processing and motion control tasks, Siemens offers you powerful all in one industrial PCs in its SIMATIC panel PC portfolio. They are ideal for production processes in harsh industrial environments, and always include easy touch screen or membrane-keyboard operation.