Tools

LOGO!Power

Flat Power Supply for Distribution Boards

Description

The new miniature power supply units offer great performance in the smallest space. The high efficiency over the complete load range and the low power loss during idle time guarantee efficient operation. The wide input voltage range now also allows the connection of DC voltage, the switch-on response has been optimized for capacitive loads, and the operating temperature range has been extended to +70 °C. The reliable power supplies with logic module design can now be integrated extremely flexibly in a number of applications – for example, in distribution boards thanks to their flat, stepped profile.