Related
Info
close

SITOP smart

The high-performance standard power supply for 1-phase and 3-phase networks

Description

SITOP smart is the high-performance standard power supply for automated machines and systems with 24V or 12V electronics. Despite its compactness, it offers outstanding overload characteristics. Its capacity of 1.5 times the rated current for 5 s/min also enables trouble-free connection of consumers that demand high power. And with a rated capacity of 120%, these compact power supply units are among the most reliable of their kind.


You are changing from the tablet to the classic version. Do you want to proceed?