Tools

SINAMICS GM150

Simply straightforward – from the very start

Our SINAMICS GM150 (IGBT / IGCT) variable speed drive brings simplicity into the medium voltage environment. This starts with standardized engineering using the SIZER engineering tool followed by the uncomplicated integration into the plant or system. This is continued with fast and user-friendly commissioning using STARTER and easy operator control. And in operation, SINAMICS GM150 distinguishes itself thanks to its ruggedness and servicefriendliness. SINAMICS GM150 is designed as a universal and simple drive converter for single-motor applications with variable and constant torque characteristic but without regenerative feedback.