Tools

SIMOTICS GP General Purpose Motors

Description

General Purpose motors with aluminum frame are suitable for a wide range of standard drive tasks in the industrial environment. As a result of their especially low weight, they are predestined for pump, fan and compressor applications. However, they are also admirably suited for conveyor technology and lifting equipment / cranes.


Technical data overview

Brief overview

Power and voltage range:

0.55 kW to 45 kW

For all of the usual voltages

Frame sizes and types of construction:

80 up to 225 in all of the usual types of construction

Rated speed:

750 - 3600 rpm

Number of poles:

2 / 4 / 6 / 8

Efficiency classes:

IE1 = Standard Efficiency

IE2 = High Efficiency

IE3 = Premium Efficiency

NEE = NEMA Energy Efficient Motors acc. to NEMA MG1

NPE = NEMA Premium Efficient Motors acc. to NEMA MG1 


Typical applications

  • Pumps

  • Fans

  • Compressors

  • Cranes / lifting equipment

  • Production industry