Tools

Siemens Industry Mobile Applications

Siemens Industry Online Support

With the Industry Online Support App you have access to more than 300,000 documents about all the Siemens Industry products - any time and anywhere, whether you have problems during the implementation of a project, need help for trouble-shooting, want to expand your system or plan a new plant.





Siemens SINAMICS Support

The SINAMICS Support app developed by Siemens converts the frequency (Hz) of a variable speed drive to the speed (rpm) to be set on the motor. The result is displayed with an accuracy of two decimal places. The conversion also works the other way: revolutions per minute become Hertz.

The function error code helps you to identify and remedy errors. Just enter the error code shown on the variable speed drive and the app explains you what it means and what to do to correct the error.





Siemens SINAMICS Selector

Using this app, you can compile the order numbers for your SINAMICS V20, G120C, G120P or G120 frequency inverters.SINAMICS SELECTOR leads you quickly and easily to the correct order numbers (MLFBs) for the following SINAMICS low-voltage frequency inverters in the 0.12 kW to 250 kW power range:

  • SINAMICS V20

  • SINAMICS G120C

  • SINAMICS G120P

  • SINAMICS G120





Siemens Logo! App

LOGO! App is a tool used to control and monitor the LOGO! device. You can connect to LOGO! device via WLAN of your phone. After successfully configured the address of LOGO! device, you can change clock and get firmware infomation. Meanwhile, you can monitor the I/O status, VM values and diagnostic information. You can also add the monitored VM values into a trend view to get a graphical overview.





Siemens Industry References

There are many interesting applications in the industrial automation market, and this app will give you an overview about the different industrial projects and success stories from SIEMENS.





Siemens SIMATIC S7-1200

The application allows you to connect to a Siemens SIMATIC S7-1200. With this free application you can perform the following tasks:

  • Connect and identify up to 50 networked CPUs.

  • Change the CPU operating mode (RUN/STOP).

  • Read CPU and module diagnostic information

  • Monitor and modify variables or tags.

  • Flash CPU LEDs for identification



Siemens SIRIUS eAssistance DocuFinder

The SIEMENS SIRIUS eAssistance DocuFinder provides quick & easy access to information on all aspects of the SIRIUS product family. If you want to have access product information of all Siemens Industry products please use the SIEMENS Industry Online Support App. The functionality of the SIEMENS SIRIUS eAssistance DocuFinder is fully integrated.



Siemens Switch Designer

Predict how your switches will fit into your home now!

Find your favorite switch and mount it virtually on your wall.



Siemens Controls Made Easy

The interactive control cabinet shows you a product overview about Siemens Industry products within a Control Cabinet, and provides you with useful information and technical data on the relevant components, thus allowing you to plan your control cabinet in advance, efficiently and easily. This saves precious time during project implementation.



SIMATIC WinCC OA OPERATOR

Simatic WinCC OA OPERATOR is an App, which enables you to monitor and control your facility easily via your mobile device.



SIMATIC WinCC Sm@rtClient

The SIMATIC WinCC Sm@rtClient App, in combination with the SIMATIC WinCC Sm@rtServer, allows remote mobile operation and observation of SIMATIC HMI-systems over Industrial Ethernet/WLAN (wireless). The app is available for SIMATIC HMI Comfort Panels and SIMAT